BURNDY
Image of J716 J716, Transformer Connector

J716, Transformer Connector

Brand: Burndy

Catalog ID: J716

Transformer Connection.

General

Catalog Number

J716

Material

Copper

Plated

Y

Plating Type

Tin

Type

Bail

UPC

781810283387

UPC 14 Digit GTIN

00781810283387

Dimensions

Dimension - Height mm

0 mm

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

2

Pallet Quantity

1