BURNDY
K11A30U, AL Universal Terminal, 2-Conductor, 1-Hole
Image of K11A30U K11A30U, AL Universal Terminal, 2-Conductor, 1-Hole
Buy America(n) Qualified

K11A30U, AL Universal Terminal, 2-Conductor, 1-Hole

$65.23 USD

Brand: Burndy

Catalog ID: K11A30U

Aluminum Universal Terminal, 1 Hole, Two: 6 AWG (Str)-300 kcmil, 5/16" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Dual rated panelboard lugs
  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

General

Application

For Aluminum And Copper Conductors

Catalog Number

K11A30U

Connector Type

Stacked

EU RoHS Indicator

Hex Key

3/4

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370261

UPC 14 Digit GTIN

00781810370261

Dimensions

Dimension - Bolt Hole Size inch

0.31 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.94 in

Dimension - Height fraction

2 in

Dimension - Height inch

2.03 in

Dimension - Height mm

51.6 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

76 mm

Dimension - Length Overall inch

3.00 in

Dimension - N inch

0.47 in

Dimension - Pad Width inch

1.02 in

Dimension - Screw Size inch

11/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Dimension - Thread Size

5/16 in

Dimension - Width inch

1.02 in

Dimension - Width mm

25 mm

Package Height

3.4 in

Package Length

4.3 in

Package Weight

0.91 lb

Package Width

3.75 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

6 Str.- 300 Kcmil

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

4 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Conductor - Copper Str Size Range

6 Str.- 300 Kcmil

Conductor Size

6 AWG-300 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

2

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

EU RoHS Indicator

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Stacked

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

72

Minimum Pack Quantity

1

Pallet Quantity

2304