BURNDY
K11A39U2N, AL Universal Terminal, 2-Conductor, 2-Hole
Image of K11A39U2N K11A39U2N, AL Universal Terminal, 2-Conductor, 2-Hole

K11A39U2N, AL Universal Terminal, 2-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K11A39U2N

Aluminum Universal Terminal, 2 Hole, Two: 1/0 AWG (Str)-750 kcmil, 1/2" Stud, NEMA Spacing, 2 Screws, Al/Cu Rated, Tin Plated.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • Range Taking conductor port

General

Application

Terminate multiple conductors onto equiment pads, panel boards, or switchgear

Catalog Number

K11A39U2N

Connector Type

Stacked

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

621945455986

UPC 14 Digit GTIN

00621945455986

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

3 in

Dimension - Height inch

3.00 in

Dimension - Height mm

76.2 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

144 mm

Dimension - Length Overall inch

5.69 in

Dimension - Screw Size inch

15/16

Dimension - Stud Size fraction

3/8

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Dimensions

5.34 in x 1.5 in x 3 in

Height

3 in

Length

5.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Thickness

0.5 in

Width

1.5 in

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil

Conductor - AL Str Size Range

1/0 AWG-750 kcmil

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil

Conductor - Copper Str Size Range

1/0 -750 kcmil

Conductor Range

750 Kcmil - #1/0 AWG

Conductor Size

1/0 AWG-750 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size
  • CU C Solid-Size

Number of Conductors

2

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Operational

Temperature Rating

194

Configuration

Connector Type

Stacked

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

18

Minimum Pack Quantity

50

Pallet Quantity

1