BURNDY
Image of K12P4CG1 K12P4CG1, Copper Neutral Bar, 12 Outlets

K12P4CG1, Copper Neutral Bar, 12 Outlets

Brand: Burndy

Catalog ID: K12P4CG1

Copper neutral bar, high strength electrolytic copper, Line: #14-4 AWG, Circuit: #6-14 AWG, 12 Outlets

  • #14-4 AWG Cu, 12 Outlets
  • Copper Neutral Bar

General

Catalog Number

K12P4CG1

Connector Type

Neutral Bar

Material

Copper

Material - Bolt

Steel Zinc Plated

UPC

781810277096

Dimensions

Dimension - Height inch

.48 in

Dimension - Hole Size mm

12 mm

Dimension - L Length Overall mm

151 mm

Dimension - Length Overall inch

5.95 in

Dimension - Width inch

0.35 in

Dimension - Width mm

9 mm

Dimensions

5.95 in x 0.35 in x 0.48 in

Height

0.48 in

Length

5.95 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.35 in

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Neutral Bar

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

1