BURNDY
Image of K13P4CAG1 K13P4CAG1, AL Neutral Bar

K13P4CAG1, AL Neutral Bar

Brand: Burndy

Catalog ID: K13P4CAG1

Aluminum Neutral Bar.

  • Steel Zinc Plated Bolt
  • CSA Approved
  • 600V Minimum Voltage Rating

General

Catalog Number

K13P4CAG1

Connector Type

Aluminum Neutral Bar Assembly

Insulation

Y

Material

Aluminum

Material - Bolt

Steel Zinc Plated

Plated

N

Plating Type

Unplated

UPC

781810665558

UPC 14 Digit GTIN

00781810665558

Dimensions

Dimension - Height inch

0.44 in

Dimension - Height mm

11.2 mm

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.77 in

Dimension - Width inch

0.31 in

Dimension - Width mm

8 mm

Dimensions

4.77 in x 0.44 in x 0.31 in

Height

0.31 in

Length

4.77 in

Package Height

Package Length

Package Weight

Package Width

Width

0.44 in

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Aluminum Neutral Bar Assembly

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

675