BURNDY
Image of K14P4CG1 K14P4CG1, Copper Neutral Bar, 14 Outlets

K14P4CG1, Copper Neutral Bar, 14 Outlets

Brand: Burndy

Catalog ID: K14P4CG1

Copper neutral bar, high strength electrolytic copper, Line: #14-4 AWG, Circuit: #6-14 AWG, 14 Outlets

  • Copper Neutral Bar
  • #14-4 AWG Cu, 14 Outlets

General

Catalog Number

K14P4CG1

Connector Type

Neutral Bar

Material

Copper

Material - Bolt

Steel Zinc Plated

UPC

781810125328

Dimensions

Dimension - Height inch

.48 in

Dimension - Hole Size mm

12 mm

Dimension - L Length Overall mm

171 mm

Dimension - Length Overall inch

6.74 in

Dimension - Width inch

0.35 in

Dimension - Width mm

9 mm

Dimensions

6.75 in x 0.35 in x 0.48 in

Height

0.48 in

Length

6.75 in

Package Height

2.25 in

Package Length

8.35 in

Package Weight

40 lb

Package Width

3.5 in

Width

0.35 in

Conductor Related

Conductor Range

#4 AWG to #14 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Neutral Bar

Logistics

Carton Quantity

144

Minimum Pack Quantity

1

Pallet Quantity

1200