BURNDY
K14P6C5P1/0CAG1, AL Neutral Bar, 19 Circuits
Image of K14P6C5P1/0CAG1 K14P6C5P1/0CAG1, AL Neutral Bar, 19 Circuits

K14P6C5P1/0CAG1, AL Neutral Bar, 19 Circuits

Brand: Burndy

Catalog ID: K14P6C5P1/0CAG1

Aluminum neutral bar, 6061-T6 aluminum alloy, tin plated, 19 Circuits Total: (14) #14-6 AWG, (5) #14-1/0 AWG

  • Dual Rated Aluminum Neutral Bar for Copper and Aluminum
  • 19 Circuits

General

Catalog Number

K14P6C5P1/0CAG1

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810665589

UPC 14 Digit GTIN

00781810665589

Dimensions

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - L Length Overall mm

147 mm

Dimension - Length Overall inch

5.77 in

Dimension - Width inch

0.38 in

Dimensions

5.77 in x 0.38 in x 0.62 in

Height

0.62 in

Length

5.77 in

Package Height

2.3 in

Package Length

10 in

Package Weight

4.17 lb

Package Width

5.6 in

Width

0.38 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

(5) 14-1/0 AWG , (14) 14-6 AWG

Conductor - Copper Str Size Range

(5) 14-1/0 AWG , (14) 14-6 AWG

Number of Conductors

19

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

4800