
Brand: Burndy
Catalog ID: K15P4CAG1
Catalog Number
K15P4CAG1
Connector Type
Aluminum Neutral Bar Assembly
Insulation
Y
Material
Aluminum
Material - Bolt
Steel Zinc Plated
Plated
N
Plating Type
Unplated
UPC
781810665565
UPC 14 Digit GTIN
00781810665565
Dimension - Height inch
0.44 in
Dimension - Height mm
11.2 mm
Dimension - L Length Overall mm
137 mm
Dimension - Length Overall inch
5.39 in
Dimension - Width inch
0.31 in
Dimension - Width mm
8 mm
Dimensions
5.39 in x 0.31 in x 0.44 in
Height
0.44 in
Length
5.39 in
Package Height
Package Length
Package Weight
Package Width
Width
0.31 in
Rating - Minimum Voltage
600
Conductor Range
#4 AWG to #14 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Aluminum Neutral Bar Assembly
Carton Quantity
150
Minimum Pack Quantity
1
Pallet Quantity
12000