BURNDY
K16P6C5P1/0CAG1, AL Neutral Bar, 21 Circuits
Image of K16P6C5P1/0CAG1 K16P6C5P1/0CAG1, AL Neutral Bar, 21 Circuits

K16P6C5P1/0CAG1, AL Neutral Bar, 21 Circuits

Brand: Burndy

Catalog ID: K16P6C5P1/0CAG1

Aluminum neutral bar, 6061-T6, aluminum alloy, tin plated, 21 Circuits Total: (17) #14-6 AWG, (4) #14-1/0 AWG

  • Dual Rated Aluminum Neutral bar for copper and aluminum Conductors
  • 600V Minimum Voltage Rating
  • Conductor - AL or Cu Str Size Range: (4) 14-1/0 AWG, (17) 14-6 AWG
  • Number of Conductors: 21

General

Catalog Number

K16P6C5P1/0CAG1

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810665596

UPC 14 Digit GTIN

00781810665596

Dimensions

Dimension - Height inch

0.62 in

Dimension - Height mm

15.7 mm

Dimension - L Length Overall mm

177 mm

Dimension - Length Overall inch

6.97 in

Dimension - Width inch

0.38 in

Dimensions

6.97 in x 0.38 in x 0.62 in

Height

0.62 in

Length

6.97 in

Package Height

3.3 in

Package Length

9.25 in

Package Weight

4.6 lb

Package Width

5.75 in

Width

0.38 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size Range

(4) 14-1/0 AWG , (17) 14-6 AWG

Conductor - Copper Str Size Range

(4) 14-1/0 AWG , (17) 14-6 AWG

Number of Conductors

21

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

4800