
Brand: Burndy
Catalog ID: K21A36U2
Application
For Aluminum and Copper Conductors
Catalog Number
K21A36U2
Connector Type
Stacked
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
375 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
3
Physical Attribute - Screw Type
Allen
Plated
Y
Plating Type
Tin plated
Sub Brand
UNIVERSAL TERM
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810370322
UPC 14 Digit GTIN
00781810370322
Dimension - Bolt Hole Size inch
0.38 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
2.31 in
Dimension - Height fraction
3 in
Dimension - Height inch
3.03 in
Dimension - Height mm
77 mm
Dimension - Hole Size inch
0.41 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.91 in
Dimension - N inch
0.38 in
Dimension - Pad Width inch
2.49 in
Dimension - Stud Size inch
3/8 in
Dimension - Width fraction
2-1/2 in
Dimension - Width inch
2.5 in
Dimension - Width mm
64 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Size Range
2 Str. - 600 Kcmil
Conductor - Copper Str Size
2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range
2 Str. - 600 Kcmil
Conductor Type
Number of Conductors
3
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Temperature Rating
194
Connector Type
Stacked
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
3
Carton Quantity
18
Minimum Pack Quantity
1
Pallet Quantity
576