BURNDY
K21A39U2N, AL Universal Terminal, 3-Conductor, 2-Hole
Image of K21A39U2N K21A39U2N, AL Universal Terminal, 3-Conductor, 2-Hole

K21A39U2N, AL Universal Terminal, 3-Conductor, 2-Hole

Brand: Burndy

Catalog ID: K21A39U2N

3 Cond. Panel Board with NEMA Spacing, Wire Range = 1/0 AWG – 750 kcmil; Dual Rated AL9CU; ½” Diameter Stud.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • Range Taking conductor port

General

Application

Terminate multiple conductors onto equiment pads, panel boards, or switchgear

Catalog Number

K21A39U2N

Connector Type

Stacked

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

621945510180

Dimensions

Dimension - Bolt Size fraction

1/2

Dimensions

5.34 in x 2.75 in x 3 in

Height

3 in

Length

5.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.75 in

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Stacked

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Pallet Quantity

576