BURNDY
K2C22B1SV, Mech Conn, 2 Cables to Flat, Silver Plated
Image of K2C22B1SV K2C22B1SV, Mech Conn, 2 Cables to Flat, Silver Plated

K2C22B1SV, Mech Conn, 2 Cables to Flat, Silver Plated

Brand: Burndy

Catalog ID: K2C22B1SV

Mechanical Connector; 2 Cables to Flat; Accommodates: #10 - #3 Stranded; #10 - #2 Solid Copper; 3/8" Stud; Silver Plated; Direct Burial Rated.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

K2C22B1SV

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810523698

UPC 14 Digit GTIN

00781810523698

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

85

Pallet Quantity

14850