BURNDY
K2C22B1TN, SERVIT POST Mech Connector, 2 Cables to Flat
Image of K2C22B1TN K2C22B1TN, SERVIT POST Mech Connector, 2 Cables to Flat

K2C22B1TN, SERVIT POST Mech Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C22B1TN

Tin plated; Accepts 2 conductors; #10 - #2 Copper Solid; #10 - #3 Copper Stranded; 3/8" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

K2C22B1TN

Material

Bronze Alloy, Leaded

Plated

Y

Plating Type

Tin Plated

Stud Installation Torque inch pounds

280 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810110621

UPC 14 Digit GTIN

00781810110621

Dimensions

Dimension - B Length inch

0.96 in

Dimension - Body Width inch

0.62 in

Dimension - D inch

1.12 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.38 in

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size Range

10 AWG-3 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Stud Installation Torque inch pounds

280 LBS/in

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14850