




Brand: Burndy
Catalog ID: K2C23
Application
For Direct Burial Applications And Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar
Catalog Number
K2C23
Material
Bronze Alloy, Leaded
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Stud Installation Torque inch pounds
280 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810257203
UPC 14 Digit GTIN
00781810257203
Dimension - B Length fraction
15/32 in
Dimension - B Length inch
0.46 in
Dimension - Body Width inch
0.62 in
Dimension - Bolt Size fraction
3/8
Dimension - D inch
0.62 in
Dimension - Height fraction
1
Dimension - Height inch
1.34 in
Dimension - Height mm
26.7 mm
Dimension - L Length Overall mm
56 mm
Dimension - Length Overall inch
2.19 in
Dimension - Nut Width inch
0.81 in
Dimension - P inch
0.32 in
Dimension - Threads per inch
16
Dimension - Width inch
34 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size Range
1 AWG - 10 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
2 AWG - 8 AWG
Physical Attribute - Number of Conductors Accommodated Total
2
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
280 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14850