BURNDY
K2C25TN, SERVIT POST Mechanical Connector, 2 Cables to Flat
Image of K2C25TN K2C25TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

K2C25TN, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C25TN

Tin plated; Accepts 2 conductors; #2 - 1/0 Stranded Copper; #2 - 2/0 Solid Copper; 1/2" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

K2C25TN

Material

Bronze Alloy, Leaded

Plated

Y

Plating Type

Tin Plated

Stud Installation Torque inch pounds

180 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810091609

UPC 14 Digit GTIN

00781810091609

Dimensions

Dimension - B Length inch

0.53 in

Dimension - Body Width inch

0.75 in

Dimension - D inch

0.75 in

Dimension - Height inch

1.56 in

Dimension - Height mm

39.6 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.31 in

Dimension - Nut Width inch

0.93 in

Dimension - P inch

0.39 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Size

2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

2 AWG-1/0 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

180 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

100

Pallet Quantity

7425