BURNDY
Image of K2C28 K2C28, SERVIT POST Mechanical Connector, 2 Cables to Flat
Buy America(n) Qualified

K2C28, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C28

Mechanical Grounding Connector, Cable to Flat, 1-4/0 AWG, Stud Dia:5/8-11.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C28

EU RoHS Indicator

Yes

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

660 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257500

UPC 14 Digit GTIN

00781810257500

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Body Width inch

1.18 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.00 in

Dimension - Height fraction

1-3/4

Dimension - Height inch

2.46 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

88 m

Dimension - Length Overall inch

3.45 in

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Dimension - Threads per inch

11

Dimension - Width inch

62 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG-1 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2700