BURNDY
K2C28B1TN, SERVIT POST Mech Connector, 2 Cables to Flat
Image of K2C28B1TN K2C28B1TN, SERVIT POST Mech Connector, 2 Cables to Flat

K2C28B1TN, SERVIT POST Mech Connector, 2 Cables to Flat

Brand: Burndy

Catalog ID: K2C28B1TN

Tin plated; Accepts 2 conductors; #1 Stranded Copper - 4/0 Solid Copper; 5/8" Stud.

  • SERVIT POST mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

K2C28B1TN

Material

Copper Alloy

Plated

Y

Plating Type

Tin Plated

Stud Installation Torque inch pounds

660 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

621945131279

UPC 14 Digit GTIN

00621945131279

Dimensions

Dimension - B Length inch

1.25 in

Dimension - Body Width inch

1.18 in

Dimension - D inch

1.50 in

Dimension - Height inch

2.46 in

Dimension - Height mm

62.5 mm

Dimension - L Length Overall mm

100 mm

Dimension - Length Overall inch

3.94 in

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

660 LBS/in

Logistics

Carton Quantity

1

Minimum Pack Quantity

100

Pallet Quantity

1