




Brand: Burndy
Catalog ID: K2C28G3
Catalog Number
K2C28G3
Material
Bronze, Silicon (DURIUM is a trademark)
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat
Product Type
Mechanical
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810054642
UPC 14 Digit GTIN
00781810054642
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.50 in
Dimension - D inch
1.31 in
Dimension - Height fraction
1-3/4
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
90 mm
Dimension - Length Overall inch
3.56 in
Dimension - Width inch
1.12 in
Dimension - Width mm
28 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1 AWG-4/0 AWG
Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1 AWG-4/0 AWG
Physical Attribute - Number of Conductors Accommodated Total
2
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2700