Brand: Burndy
Catalog ID: K2F23
Catalog Number
K2F23
Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Tin - Bright
Trade Name
SERVIT POST™
Type
KF and K2F Series
UPC
781810070222
UPC 14 Digit GTIN
00781810070222
Dimension - B Length inch
0.34 in
Dimension - Body Width inch
0.62 in
Dimension - Height inch
1.59 in
Dimension - Height mm
40.4 mm
Dimension - Nut Width inch
0.81 in
Dimension - Width inch
0.84 in
Dimension - Width mm
21 mm
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Solid Size Range
10 AWG-1 AWG
Conductor - Copper Str Size
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range
8 AWG-2 AWG
Physical Attribute - Number of Conductors Accommodated Total
2
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
14850