
Brand: Burndy
Catalog ID: K2P4CAG1
Catalog Number
K2P4CAG1
Material
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810665527
UPC 14 Digit GTIN
00781810665527
Dimension - Height inch
0.44 in
Dimension - Height mm
11.2 mm
Dimension - L Length Overall mm
28 mm
Dimension - Length Overall inch
1.09 in
Dimension - Width inch
0.31 in
Dimensions
1.09 in x 0.44 in x 0.31 in
Height
0.31 in
Length
1.09 in
Package Height
Package Length
Package Weight
Package Width
Width
0.44 in
Rating - Minimum Voltage
600
Conductor - AL Str Size Range
14-4 AWG
Conductor - Copper Str Size Range
14-4 AWG
Number of Conductors
2
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
150
Minimum Pack Quantity
1
Pallet Quantity
40500