BURNDY
K33B344N, Copper, Multiple Outlet Transformer Terminal, 4-Holes, 1/2" Holes, NEMA Spacing, 4/0 Str-500 kcmil Copper
Image of K33B344N K33B344N, Copper, Multiple Outlet Transformer Terminal, 4-Holes, 1/2" Holes, NEMA Spacing, 4/0 Str-500 kcmil Copper

K33B344N, Copper, Multiple Outlet Transformer Terminal, 4-Holes, 1/2" Holes, NEMA Spacing, 4/0 Str-500 kcmil Copper

Brand: Burndy

Catalog ID: K33B344N

Cast Cu Alloy URD Multiple Transformer Terminal, 4 NEMA Holes, 4/0 Str - 500 kcmil Cu Cable, 9/16" Hole Dia.

  • 4 NEMA Drilled Holes
  • TIn Plated

General

Catalog Number

K33B344N

Connector Type

Terminal

Material

Copper Alloy

Physical Attribute - Number of Holes

4

Plated

Y

Plating Type

Tin

Trade Name

KA-LUG™

UPC

781810189207

UPC 14 Digit GTIN

00781810189207

Dimensions

Dimension - D inch

3 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

7.09 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

1

Minimum Pack Quantity

3

Pallet Quantity

1