

Brand: Burndy
Catalog ID: K3A29U2N
Application
For Aluminum and Copper Conductors
Catalog Number
K3A29U2N
Connector Type
Parallel Set-Screw
Installation Torque Recommended in-lb
275 LBS/in
Material
Aluminum
Material - Hardware
Aluminum
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
3
Physical Attribute - Screw Type
Slot
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Terminal
Sub Brand
UNIVERSAL TERM
Temperature Rating
194
Type
Bolted Lugs & Terminals
UPC
781810601105
UPC 14 Digit GTIN
00781810601105
Dimension - Bolt Hole Size inch
0.57 in
Dimension - Bolt Size fraction
1/2
Dimension - D inch
3.16 in
Dimension - Height fraction
1.2 in
Dimension - Height inch
1.19 in
Dimension - Height mm
30.2 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
101.6 mm
Dimension - Length Overall inch
4.0 in
Dimension - N inch
0.63 in
Dimension - Pad Width inch
3.01 in
Dimension - Stud Size inch
1/2 in
Dimension - Width fraction
2-81/100 in
Dimension - Width inch
2.81 in
Dimension - Width mm
71 mm
Package Height
3.45 in
Package Length
5.4 in
Package Weight
1.62 lb
Package Width
4.75 in
Conductor - AL Str Size
6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - AL Str Size Range
6 Str.-250 Kcmil
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range
6 Str.-250 Kcmil
Conductor Size
6 AWG-250 KCMIL
Conductor Type
Number of Conductors
3
Buy America(n) Qualified
Certification - CSA Approved
Yes
Certification - UL Listed Direct Burial
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
275 LBS/in
Temperature Rating
194
Connector Type
Parallel Set-Screw
Physical Attribute - Number of Holes
2
Physical Attribute - Number of Screws
3
Carton Quantity
36
Minimum Pack Quantity
1
Pallet Quantity
1152