BURNDY
Image of K6B28262N K6B28262N, Cu, Multiple Outlet Transformer Term, Lg Groove: #6-4/0 AWG, Sm Groove: #6 Str-2/0 AWG, 2-Hole, 1/2" Stud, 1.75" Spacing
Image of K6B28262N K6B28262N, Cu, Multiple Outlet Transformer Term, Lg Groove: #6-4/0 AWG, Sm Groove: #6 Str-2/0 AWG, 2-Hole, 1/2" Stud, 1.75" Spacing

K6B28262N, Cu, Multiple Outlet Transformer Term, Lg Groove: #6-4/0 AWG, Sm Groove: #6 Str-2/0 AWG, 2-Hole, 1/2" Stud, 1.75" Spacing

Brand:

Burndy

Catalog ID:

K6B28262N

Product details

General

Catalog Number

K6B28262N

Connector Type

Terminal

Material

Copper

Material - Hardware

Brass

Physical Attribute - Number of Holes

2

Plating Type

Unplated

Trade Name

KA-LUG™

UPC

781810189108

UPC 12 Digit

7818101891088

Dimensions

Dimension - D inch

3.19 in

Dimension - Hole Size fraction

14/25

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

7.75 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.15 in

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

6 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings