BURNDY
Image of KA252TC38 KA252TC38, Copper Set Screw Connector, 2-Hole

KA252TC38, Copper Set Screw Connector, 2-Hole

Brand: Burndy

Catalog ID: KA252TC38

Compact, high copper alloy set screw mechanical terminal. 2-hole, 3/8" Stud, 1" Spacing, #4 Str-1/0 AWG

Dual-rated Universal Terminal constructed from high strength aluminum alloy and electro tin-plated to provide low contact resistance

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks

Catalog Number

KA252TC38

Connector Type

Terminal

EU RoHS Indicator

Yes

Hardware Type

1 / 2 "

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

KA-LUG

Temperature Rating

194° F

Trade Name

KA-LUG™

Type

Bolted Lugs & Terminals

UPC

781810034057

UPC 14 Digit GTIN

00781810034057

Dimensions

Dimension - B Length fraction

20/29 in

Dimension - B Length inch

0.69 in

Dimension - Bolt Size fraction

3/8

Dimension - Height fraction

15/16

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size fraction

27/64

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.69 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Size

4-1/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Operational

Temperature Rating

194° F

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

9600