BURNDY
Image of KA25NK KA25NK, Copper Set Screw Connector, 1-Hole

KA25NK, Copper Set Screw Connector, 1-Hole

Brand: Burndy

Catalog ID: KA25NK

Cast copper Set Scerw Connector, Nickel Plated, 1-hole, 1/2" Stud, #4-1/0 AWG

Dual-rated Universal Terminal constructed from high strength aluminum alloy and nickel-plated

General

Catalog Number

KA25NK

Connector Type

Terminal

Hardware Type

1/2 UNF Socket/HexScrew

Installation Torque Recommended in-lb

200 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Nickel

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810120798

UPC 14 Digit GTIN

00781810120798

Dimensions

Dimension - B Length fraction

20/29 in

Dimension - B Length inch

0.69 in

Dimension - Height fraction

47/50 in

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - N inch

0.38 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

200 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1