BURNDY
KA25UG4, AL Set Screw Terminal, Dual Rated, 2-Hole
Image of KA25UG4 KA25UG4, AL Set Screw Terminal, Dual Rated, 2-Hole

KA25UG4, AL Set Screw Terminal, Dual Rated, 2-Hole

Brand: Burndy

Catalog ID: KA25UG4

Aluminum Universal Terminal, 2-Hole, 1/2" Stud, 1.75" Spacing, #6-2/0 AWG, Tin Plated

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

General

Catalog Number

KA25UG4

Hardware Type

7/16 Hex/Socket SetScrew

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810363416

UPC 14 Digit GTIN

00781810363416

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - D inch

3.25 in

Dimension - Height fraction

1-9/50 in

Dimension - Height inch

1.19 in

Dimension - Height mm

30.2 mm

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.25 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

1.00 in

Dimensions

4.25 in x 1 in x 1.19 in

Height

1.19 in

Length

4.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size Range

6 AWG-2/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

6 AWG-2/0 AWG

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

72

Minimum Pack Quantity

500

Pallet Quantity

72