BURNDY
KA28H, Cu Mounting Set Screw Lug, 1-Hole, 5/8" Stud
Image of KA28H KA28H, Cu Mounting Set Screw Lug, 1-Hole, 5/8" Stud

KA28H, Cu Mounting Set Screw Lug, 1-Hole, 5/8" Stud

Brand: Burndy

Catalog ID: KA28H

Mechanical Terminal for Copper; Accommodates: #1 - 4/0 Str; Stud: 3/8"; Installation Torque: 275 in-lbs.

  • Copper Set Screw Terminal
  • #1-4/0 Str Copper, 3/8" Stud
  • Temperature Range: 194F
  • 600V Minimum Voltage Rating

General

Catalog Number

KA28H

Connector Type

Terminal

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810528402

UPC 14 Digit GTIN

00781810528402

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Height inch

1.25 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.94 in

Dimensions

1.94 in x 0.94 in x 1.25 in

Height

1.25 in

Length

1.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.94 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Size Range

# 1Str. - 4/0 Str.

Number Of Wires

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Minimum Pack Quantity

100

Pallet Quantity

400