BURNDY
KA30UAR, Anti-Rotational Univ, Dual Rated, 1-Cond, 1-Hole
Image of KA30UAR KA30UAR, Anti-Rotational Univ, Dual Rated, 1-Cond, 1-Hole

KA30UAR, Anti-Rotational Univ, Dual Rated, 1-Cond, 1-Hole

Brand: Burndy

Catalog ID: KA30UAR

Dual Rated for copper and aluminum; aluminum alloy; tin plated; bottom anti-rotational tab; CSA Certified, UL Listed.

  • AL9CU dual rated for use with copper and aluminum conductors
  • Range taking designs accommodate wire sizes up to 600 kcmil
  • Anti-rotational tab on bottom of terminal prevents turning after installation for a more secure termination
  • Rated up to 35kV

General

Catalog Number

KA30UAR

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810654477

UPC 14 Digit GTIN

00781810654477

Dimensions

Dimension - Height inch

1.13 in

Dimension - Height mm

28.7 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2 in

Dimension - Stud Size fraction

1/4

Dimension - Width inch

0.94 in

Dimension - Width mm

24 mm

Package Height

2.4 in

Package Length

10.1 in

Package Weight

2.61 lb

Package Width

3.5 in

Conductor Related

Conductor - Copper Str Size

6;300

Conductor - Copper Str Size Range

6-300

Conductor Type

CU C Str-Size

Number Of Wires

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

5400