BURNDY
KA31UM, AL Universal Terminal, Metric Hardware, 1-Hole
Image of KA31UM KA31UM, AL Universal Terminal, Metric Hardware, 1-Hole

KA31UM, AL Universal Terminal, Metric Hardware, 1-Hole

Brand: Burndy

Catalog ID: KA31UM

Universal terminal, Metric Hardware, #6 Stranded - 350 kcmil Copper/Aluminum; Metric Hardware.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance
  • Metric hardware

General

Catalog Number

KA31UM

Hardware Type

3/4 UNS Socket/Hex SetScrew

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810248744

UPC 14 Digit GTIN

00781810248744

Dimensions

Dimension - B Length fraction

1-10/77 in

Dimension - B Length inch

1.13 in

Dimension - Cross Flats inch

0.38 in

Dimension - D inch

1.12 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - Mounting Hardware Bolt Size inch

M10

Dimension - N inch

0.5 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

6 AWG-350 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Minimum Pack Quantity

1

Pallet Quantity

300