BURNDY
Image of KA34H KA34H, Copper Terminal, 1-Hole, 1/2" Stud

KA34H, Copper Terminal, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: KA34H

Mechanical Terminal for Copper; Accommodates: 4/0 AWG Str - 500 kcmil; Stud: 1/2"; Installation Torque: 375 in-lbs.

  • Mechanical Terminal for Copper
  • 4/0 AWG Str - 500 kcmil
  • 1/2" Stud, UL Listed
  • Temperature Rating: 194F

General

Catalog Number

KA34H

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810536230

UPC 14 Digit GTIN

00781810536230

Dimensions

Dimension - Height mm

0 mm

Dimensions

2.55 in x 1.38 in x 2.09 in

Height

2.09 in

Length

2.55 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

1

Minimum Pack Quantity

18

Pallet Quantity

1