BURNDY
Image of KA39U30UNT KA39U30UNT, Al Universal Terminal, 1/0 STR-750 KCMIL Al/Cu , 1/0 STR-300 KCMIL Al/Cu, 600 V, 2.81 IN L, Tin Plated, 1/2 IN Stud Hole Size
Image of KA39U30UNT KA39U30UNT, Al Universal Terminal, 1/0 STR-750 KCMIL Al/Cu , 1/0 STR-300 KCMIL Al/Cu, 600 V, 2.81 IN L, Tin Plated, 1/2 IN Stud Hole Size

KA39U30UNT, Al Universal Terminal, 1/0 STR-750 KCMIL Al/Cu , 1/0 STR-300 KCMIL Al/Cu, 600 V, 2.81 IN L, Tin Plated, 1/2 IN Stud Hole Size

Brand:

Burndy

Catalog ID:

KA39U30UNT

Al Universal Terminal, 1/0 STR-750 KCMIL Al/Cu , 1/0 STR-300 KCMIL Al/Cu, 600 V, 2.81 IN L, Tin Plated, 1/2 IN Stud Hole Size.

Product details

General

Catalog Number

KA39U30UNT

Installation Torque Recommended in-lb

500 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Type

Bolted Lugs & Terminals

UPC

781810236956

Dimensions

Dimension - D inch

1.50 in

Dimension - Height inch

1.83 in

Dimension - Height mm

46.5 mm

Dimension - Hole Size inch

0.52 in

Dimension - Hole Size mm

13 mm

Dimension - L Length Overall mm

71 mm

Dimension - Length Overall inch

2.81 in

Dimension - N inch

0.64 in

Dimension - Pad Width inch

1.30 in

Conductor Related

Conductor - AL Str Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil

Conductor - AL Str Size Range

1/0 AWG-700 kcmil

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil

Conductor - Copper Str Size Range

1/0 -700 kcmil

Conductor Type

  • CU C Str-Size
  • AL C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

6

Minimum Pack Quantity

350

Pallet Quantity

144

Resources and downloads