BURNDY
Image of KA4CG15 KA4CG15, #14 Solid - #4 Stranded Copper; #10 Stud; 45 in-lb recommended torque
Image of KA4CG15 KA4CG15, #14 Solid - #4 Stranded Copper; #10 Stud; 45 in-lb recommended torque

KA4CG15, #14 Solid - #4 Stranded Copper; #10 Stud; 45 in-lb recommended torque

Brand:

Burndy

Catalog ID:

KA4CG15

  • Compact, high copper alloy terminal for joining cable to equipment pads or terminal blocks

Product details

General

Catalog Number

KA4CG15

Connector Type

Terminal

Material

Copper

Material - Hardware

Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

KA-LUG™

Type

Bolted Lugs & Terminals

UPC

781810146354

UPC 12 Digit

7818101463544

Dimensions

Dimension - Height fraction

11/20 in

Dimension - Height inch

0.55 in

Dimension - Height mm

14 mm

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.11 in

Dimension - N inch

0.25 in

Dimension - Pad Width inch

0.54 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Resources and downloads