BURNDY
Image of KAG1MTGBRKT KAG1MTGBRKT, Neutral Bar Mounting Bracket
Image of KAG1MTGBRKT KAG1MTGBRKT, Neutral Bar Mounting Bracket

KAG1MTGBRKT, Neutral Bar Mounting Bracket

Brand: Burndy

Catalog ID: KAG1MTGBRKT

Neutral Bar Mounting Bracket for Aluminum, Use 2 to mount into enclosure

Aluminum Neutral Bar Mounting Bracket

General

Catalog Number

KAG1MTGBRKT

Connector Type

Mounting Bracket

Material

Aluminum

Product Type

Mechanical

UPC

781810659816

UPC 14 Digit GTIN

00781810659816

Dimensions

Dimension - Height mm

0 mm

Dimensions

1.25 in x 1.59 in x 0.68 in

Height

0.68 in

Length

1.25 in

Package Height

3.25 in

Package Length

5.4 in

Package Weight

0.62 lb

Package Width

4.75 in

Width

1.59 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Mounting Bracket

Logistics

Carton Quantity

150

Minimum Pack Quantity

1

Pallet Quantity

8400