BURNDY
Image of KAP250R KAP250R, Wire range: 2 -250 kcmil, Torque: 180-300 N lb.
Image of KAP250R KAP250R, Wire range: 2 -250 kcmil, Torque: 180-300 N lb.

KAP250R, Wire range: 2 -250 kcmil, Torque: 180-300 N lb.

Brand:

Burndy

Catalog ID:

KAP250R

Wire range: 2 -250 kcmil, Torque: 180-300 N lb.

Product details

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAP250R

Connector Type

Center Formed Adapter

Material

Aluminum

Type

  • 2 -250 kcmil Mechanical Pin Adaptor
  • Centered Pin

UPC

621945554122

Dimensions

Dimensions

2.47 in x 1.43 in x 1.81 in

Height

1.81 in

Length

2.47 in

Outside Diameter

1.25

Width

1.43 in

Electrical Ratings

Amperage Rating

290

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size Range

2 AWG - 250 kcmil

Conductor - Copper DLO Size Range

2 AWG - 250 kcmil

Conductor - Copper Flex H Size Range

2 AWG - 250 kcmil

Conductor - Copper Flex I Size Range

2 AWG - 250 kcmil

Conductor - Copper Flex K Size Range

2 AWG - 250 kcmil

Conductor - Copper Str Run

#2 -250 kcmil

Conductor - Copper Str Size Range

2 AWG - 250 kcmil

Conductor Size

2 AWG-250 KCMIL

Logistics

Carton Quantity

25

Pallet Quantity

2250