BURNDY
KAP350, Mechanical Pin Adaptor, Dual Rated, Straight Pin
Image of KAP350 KAP350, Mechanical Pin Adaptor, Dual Rated, Straight Pin

KAP350, Mechanical Pin Adaptor, Dual Rated, Straight Pin

Brand: Burndy

Catalog ID: KAP350

Wire Range: 350 kcmil, Dual Rated, 600 V, Mechanical Straight Pin Adaptor

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAP350

Connector Type

Center Formed Adapter

EU RoHS Indicator

Contact Manufacturer

Hex Key

3/8 in

Installation Torque Recommended in-lb

450

Material

Aluminum

Sub Brand

Pin Adaptor

Type

1/0 - 350 Mechanical Pin Adaptor; Centered Pin

UPC

621945493339

Dimensions

Dimension - Strip Length inch

1.11 in

Dimensions

2.75 in x 1.5 in x 2 in

Height

2 in

Length

2.75 in

Outside Diameter

1.38 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.5 in

Electrical Ratings

Amperage Rating

350 A

Conductor Related

Conductor - AL Str Size Range

1/0 AWG - 350 kcmil

Conductor - Copper DLO Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex H Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex I Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Flex K Size Range

1/0 AWG - 350 kcmil

Conductor - Copper Str Size Range

1/0 AWG - 350 kcmil

Conductor Size

1/0 AWG- 350 KCMIL

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Installation Torque Recommended in-lb

450

Configuration

Connector Type

Center Formed Adapter

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

2250