BURNDY
Image of KAP500R KAP500R, Wire range: 4/0 -500 kcmil, Torque: 400-600 N lb.
Image of KAP500R KAP500R, Wire range: 4/0 -500 kcmil, Torque: 400-600 N lb.

KAP500R, Wire range: 4/0 -500 kcmil, Torque: 400-600 N lb.

OR

Brand: Burndy

Catalog ID: KAP500R

Wire range: 4/0 -500 kcmil, Torque: 400-600 N lb.

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

Product details

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAP500R

Connector Type

Center Formed Adapter

Material

Aluminum

Type

  • 4/0 -500 kcmil Mechanical Pin Adaptor
  • Centered Pin

UPC

621945554146

Dimensions

Dimensions

2.92 in x 1.68 in x 2.43 in

Height

2.43 in

Length

2.92 in

Outside Diameter

1.5

Width

1.68 in

Electrical Ratings

Amperage Rating

430

Voltage Rating

600 V

Conductor Related

Conductor - AL Str Size Range

4/0 AWG -500 kcmil

Conductor - Copper DLO Size Range

4/0 -500 kcmil

Conductor - Copper Flex H Size Range

4/0 -500 kcmil

Conductor - Copper Flex I Size Range

4/0 -500 kcmil

Conductor - Copper Flex K Size Range

4/0 -500 kcmil

Conductor - Copper Str Run

4/0 -500 kcmil

Conductor - Copper Str Size Range

4/0 AWG -500 kcmil

Conductor Size

4/0 AWG-500 KCMIL

Logistics

Carton Quantity

25

Pallet Quantity

2250