
Brand: Burndy
Catalog ID: KAPO250R
Application
Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.
Catalog Number
KAPO250R
Connector Type
Offset
Material
Aluminum
Type
UPC
621945554153
Dimensions
2.47 in x 1.43 in x 1.81 in
Height
1.81 in
Length
2.47 in
Outside Diameter
1.25
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.43 in
Amperage Rating
290
Voltage Rating
600 V
Conductor - AL Str Size Range
2 AWG - 250 kcmil
Conductor - Copper DLO Size Range
2 AWG - 250 kcmil
Conductor - Copper Flex H Size Range
2 AWG - 250 kcmil
Conductor - Copper Flex I Size Range
2 AWG - 250 kcmil
Conductor - Copper Flex K Size Range
2 AWG - 250 kcmil
Conductor - Copper Str Run
#2 -250 kcmil
Conductor - Copper Str Size Range
2 AWG - 250 kcmil
Conductor Size
2 AWG-250 KCMIL
Connector Type
Offset
Carton Quantity
25
Pallet Quantity
2250