BURNDY
KAPO750, Mechanical Pin Adaptor, Dual Rated, Offset Pin
Image of KAPO750 KAPO750, Mechanical Pin Adaptor, Dual Rated, Offset Pin

KAPO750, Mechanical Pin Adaptor, Dual Rated, Offset Pin

Brand: Burndy

Catalog ID: KAPO750

Wire Range 750 kcmil, Dual Rated, 600 V, Mechanical Offset Pin Adaptor

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • Rated for use with Fine Strand Conductor
  • 600 Volt Rated
  • Range Taking conductor port
  • Plastisol insulated covers provided with each connector

General

Application

Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.

Catalog Number

KAPO750

Connector Type

Offset

EU RoHS Indicator

Contact Manufacturer

Hex Key

1/2 in

Installation Torque Recommended in-lb

500

Material

Aluminum

Sub Brand

Pin Adaptor

Type

350 - 750 Mechanical Pin Adaptor; Off-Centered Pin

UPC

621945493377

Dimensions

Dimension - Strip Length inch

2.30 in

Dimensions

4.46 in x 1.87 in x 2.37 in

Height

2.37 in

Length

4.46 in

Outside Diameter

1.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.87 in

Electrical Ratings

Amperage Rating

535 A

Conductor Related

Conductor - AL Str Size Range

350 kcmil - 750 kcmil

Conductor - Copper DLO Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex H Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex I Size Range

350 kcmil - 750 kcmil

Conductor - Copper Flex K Size Range

350 kcmil - 750 kcmil

Conductor - Copper Str Size Range

350 kcmil - 750 kcmil

Conductor Size

350-750 KCMIL

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Force Related

Installation Torque Recommended in-lb

500

Configuration

Connector Type

Offset

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1000