BURNDY
KASB34U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole
Image of KASB34U2N KASB34U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole

KASB34U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole

Brand: Burndy

Catalog ID: KASB34U2N

Mechanical Shear Bolt Lug, 350-500 kcmil, 2-hole, 1/2" Stud, 1.75" Spacing, Dual Rated, Tin Plated

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KASB34U2N

Series

QIKSHEAR™ Series

Type

Bolted Lugs & Terminals

UPC

621945652385

Dimensions

Length

6.95 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

20

Pallet Quantity

1680