BURNDY
KASB39U2N, QIKSHEAR™ Series, Shear Bolt Lug, 600-750 kcmil 2-hole
Image of KASB39U2N KASB39U2N, QIKSHEAR™ Series, Shear Bolt Lug, 600-750 kcmil 2-hole

KASB39U2N, QIKSHEAR™ Series, Shear Bolt Lug, 600-750 kcmil 2-hole

Brand: Burndy

Catalog ID: KASB39U2N

QIKSHEAR™ Shear Bolt Lug, 600-750 kcmil 2-hole, (2) 1/2 holes, 3/8 socket

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KASB39U2N

Series

QIKSHEAR™ Series

Type

Bolted Lugs & Terminals

UPC

621945652392

Dimensions

Dimensions

6.95 in x 1.67 in x 2 in

Height

2 in

Length

6.95 in

Package Height

Package Length

Package Weight

Package Width

Width

1.67 in

Logistics

Carton Quantity

20

Pallet Quantity

1680