BURNDY
KASB44U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole
Image of KASB44U2N KASB44U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole

KASB44U2N, QIKSHEAR™ Series, Shear Bolt Lug, 2-hole

Brand: Burndy

Catalog ID: KASB44U2N

Mechanical Shear Bolt Lug, 1000 kcmil, 2-hole, 1/2" Stud, 1.75" Spacing, Dual Rated, Tin Plated

  • No Tooling or Die Investement Required, no crimp tools necessary
  • Dual Rated AL9CU for use with both copper and aluminum conductor
  • cULus Listed Wire Connector to UL486A-486B
  • Up to 35kV voltage rating
  • Tin Plated aluminum connectors and bolts reduce galvanic corrosion and oxide build up
  • Range-taking capabilities on most sizes

General

Catalog Number

KASB44U2N

Hex Key

5/16”

Series

QIKSHEAR™ Series

Type

Bolted Lugs & Terminals

UPC

621945637504

Dimensions

Dimension - Pad Width inch

1.75

Dimension - Stud Size inch

1/2”

Length

6.95 in

Outside Diameter

2.01

Package Height

6.625 in

Package Length

14.563 in

Package Weight

16.94 lb

Package Width

8.313 in

Conductor Related

Wire Range

1000 kcmil (Class B & C)

Logistics

Carton Quantity

14

Pallet Quantity

1092