BURNDY
KAUKIT3, Transformer Lug Kit, #6 - 350 kcmil 300 - 800 kcmil
Image of KAUKIT3 KAUKIT3, Transformer Lug Kit, #6 - 350 kcmil 300 - 800 kcmil

KAUKIT3, Transformer Lug Kit, #6 - 350 kcmil 300 - 800 kcmil

Brand: Burndy

Catalog ID: KAUKIT3

Transformer Lug Kit, #6 - 350 kcmil 300 - 800 kcmil.

  • UL Listed, CSA Certified, AL9CU dual rated set screw terminals to ensure the transformer feeders and taps are terminated properly
  • Plated steel cap screws and hex nuts with captive conical washers or individual Belleville washers
  • Terminal to bus connections made using proper hardware resulting in true torque to pressure performance compensates for dissimilar metal expansion and contraction
  • Hardware packed in plastic bag to prevent lost hardware prior to installation
  • Larger 800 kcmil lugs (KAUKIT3 and KAUKIT4 only) accommodates common 750 kcmil tap conductors in larger transformers

General

Application

used to provide low contact resistance

Catalog Number

KAUKIT3

Connector Type

Lug/Hardware Kit

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

UNIVERSAL TERM

Type

Bolted Lugs & Terminals

UPC

781810600139

UPC 14 Digit GTIN

00781810600139

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Lug/Hardware Kit

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

(6) K2A31U, (7) K2A40U;(5) 1/2-13 x 2 in, (6) 1/2-13 x 2-1/2 in Hex Bolts;(11) 1/2-13 Hex Head Nuts;(22) 1/2 in Flatwashers;(11) 1/2 in Belleville Washers

Pallet Quantity

185