
Brand: Burndy
Catalog ID: KAUKIT4
Application
used to provide low contact resistance
Catalog Number
KAUKIT4
Connector Type
Lug/Hardware Kit
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
UNIVERSAL TERM
Type
Bolted Lugs & Terminals
UPC
781810600146
UPC 14 Digit GTIN
00781810600146
Dimension - Height mm
0 mm
Conductor - AL Str Size
300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Lug/Hardware Kit
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
(15) K2A40U;(7) 1/2-13 x 2 in, (4) 1/2-13 x 2-1/2 in Hex Head Bolts;(11) 1/2-13 Hex Head Nuts;(22) 1/2 in Flat Washers;(11) 1/2 in Belleville Washers
Pallet Quantity
144