BURNDY
Image of KC15B1 KC15B1, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC15B1 KC15B1, SERVIT POST Mechanical Connector, Cable to Flat

KC15B1, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC15B1

Mechanical Grounding Connector, Cable to Flat, 12 - 9 AWG (Str) / 12 - 8 AWG (Sol), 1/4" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

SERVIT post connections are used to ground one or two cables to steel structures,fence posts, and transformers amongst other things

Product details

General

Application

These conductors can be used to tap one or two cables from bus bar. One wrench installation

Catalog Number

KC15B1

EU RoHS Indicator

Contact Manufacturer

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

80 LBS/in

Sub Brand

SERVIT

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810254158

UPC 12 Digit

7818102541588

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.87 in

Dimension - Body Width inch

0.38 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

1.00 in

Dimension - Height fraction

5/8

Dimension - Height inch

0.69 in

Dimension - Height mm

17.5 mm

Dimension - L Length Overall mm

42.9 mm

Dimension - Length Overall inch

1.69 in

Dimension - Nut Width inch

0.50 in

Dimension - P inch

0.14 in

Dimension - Threads per inch

20

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

12 AWG-8 AWG

Conductor - Copper Str Size

12 AWG;10 AWG;9 AWG

Conductor - Copper Str Size Range

12 AWG-9 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19800