BURNDY
Image of KC17NSP KC17NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC17NSP KC17NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC17NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC17NSP

Mechanical Connector; Cable to Flat; Accommodates: #10 - #7 AWG Stranded or #10 - #6 AWG Solid Copper; 1/4" Stud, supplied with split lockwasher and nut; Direct Burial, UL Listed, CSA Certified.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC17NSP

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810467695

UPC 12 Digit

7818104676955

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Copper Solid Size Range

10 AWG-6 AWG

Conductor - Copper Str Size Range

10 AWG-7 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

29700