
Brand: Burndy
Catalog ID: KC20
Application
For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial
Catalog Number
KC20
EU RoHS Indicator
Yes
Material
Bronze, Leaded, Commercial
Plated
N
Plating Type
Leaded Bronze Alloy
Stud Installation Torque inch pounds
180 LBS/in
Sub Brand
SERVIT POST
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810254608
UPC 14 Digit GTIN
00781810254608
Dimension - B Length fraction
13/32 in
Dimension - B Length inch
0.41 in
Dimension - Body Width inch
0.50 in
Dimension - Bolt Size fraction
5/16
Dimension - D inch
0.62 in
Dimension - Height fraction
7/8
Dimension - Height inch
0.86 in
Dimension - Height mm
21.8 mm
Dimension - L Length Overall mm
36.1 mm
Dimension - Length Overall inch
1.42 in
Dimension - Nut Width inch
0.69 in
Dimension - P inch
0.22 in
Dimension - Threads per inch
18
Dimension - Width inch
22 mm
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
4 AWG-10 AWG
Conductor - Copper Str Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG
Conductor - Copper Str Size Range
5 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
180 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
29700