
Brand: Burndy
Catalog ID: KC20B1NSP
Catalog Number
KC20B1NSP
Material
Bronze, Leaded, Commercial
Stud Installation Torque inch pounds
180 LBS/in
Trade Name
SERVIT POST™
Type
KC and K2C Series
UPC
781810467725
UPC 14 Digit GTIN
00781810467725
Dimension - Body Width inch
0.50 in
Dimension - D inch
1.00 in
Dimension - Height inch
0.86 in
Dimension - Height mm
21.8 mm
Dimension - Nut Width inch
0.69 in
Dimension - P inch
0.22 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
4 AWG-10 AWG
Conductor - Copper Str Size Range
5 AWG-10 AWG
Physical Attribute - Number of Conductors Accommodated Total
1
Buy America(n) Qualified
Contact Manufacturer
Certification - UL Listed Direct Burial
Yes
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Stud Installation Torque inch pounds
180 LBS/in
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
44550