BURNDY
KC20CG2, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC20CG2 KC20CG2, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC20CG2 KC20CG2, SERVIT POST Mechanical Connector, Cable to Flat

KC20CG2, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC20CG2

Mechanical Connector; Cable to Flat; Accommodates #10 - #5 AWG Stranded or #10 - #4 AWG Solid Copper.

  • SERVIT POST™ mechanical connector used to ground 1 cable to steel structures, fence posts, and transformers
  • Also used to tap 1 cable from bus bar
  • 1-Wrench installation

General

Catalog Number

KC20CG2

Material

Bronze, Silicon (DURIUM is a trademark)

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

621945018891

UPC 14 Digit GTIN

00621945018891

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

22275