BURNDY
KC20NSP, SERVIT POST Mechanical Connector, Cable to Flat
Image of KC20NSP KC20NSP, SERVIT POST Mechanical Connector, Cable to Flat

KC20NSP, SERVIT POST Mechanical Connector, Cable to Flat

Brand: Burndy

Catalog ID: KC20NSP

Mechanical Connector; Cable to Flat; Accommodates: #10 - #5 AWG Stranded or #10 - #4 Solid Copper; supplied with split lock washer and nut.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

General

Catalog Number

KC20NSP

Material

Bronze, Leaded, Commercial

Stud Installation Torque inch pounds

180 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810433744

UPC 14 Digit GTIN

00781810433744

Dimensions

Dimension - Body Width inch

0.50 in

Dimension - D inch

0.63 in

Dimension - Height inch

0.86 in

Dimension - Height mm

21.8 mm

Dimension - Nut Width inch

0.69 in

Dimension - P inch

0.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

4 AWG-10 AWG

Conductor - Copper Str Size Range

5 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Stud Installation Torque inch pounds

180 LBS/in

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

19800