BURNDY
Image of KC20TN KC20TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated
Image of KC20TN KC20TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

KC20TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC20TN

Tin plated; #10 - #5 AWG Stranded Copper or #10 - #4 AWG Solid Copper; 5/16" Stud; 165 in-lb recommended torque.

  • SERVIT POST tin-plated mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Product details

General

Catalog Number

KC20TN

Material

Bronze, Leaded, Commercial

Plated

Y

Plating Type

Tin - Electro Plated

Stud Installation Torque inch pounds

180 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810087985

UPC 12 Digit

7818100879855

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Body Width inch

0.50 in

Dimension - D inch

0.63 in

Dimension - Height inch

0.86 in

Dimension - Height mm

21.8 mm

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.42 in

Dimension - Nut Width inch

0.69 in

Dimension - P inch

0.22 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

4 AWG-10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Str Size Range

5 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19800

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings